您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
Nederlands
polski
English
QA認證資訊
目錄: Neff Gewindetriebe
Created: 19.10.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Neff Gewindetriebe
Ball Nut with thread - KGM-E
Neff Gewindetriebe
Ball Screw Drives KGT
Powered by
CAD模型選擇
{neff_gwtr/kugelgewinde/kgm_e.prj},{NB=KGM-E-2510-RH-0},{GR=KGM-E-2510-RH},{THR=2510},{COGX=22.44},{COGY=0.00},{COGZ=0.00},{GW=0.40},{D1=43},{D2=8.0},{L=74},{L2=19},{L3=16},{L4=16},{L4X=16.000},{G1=M40x1.5},{NDM1=40},{P1=1.5},{G2=M6},{NDM2=6},{P2=0},{W=180},{WX=180.000},{ANZ=0},{C2=17.5},{C3=13.2},{CC=25.3},{IDNR=00000063},{CNSCTN=84821090},{STDDTIME=Die aktuelle Lieferzeit für lagerhaltige Gewindemuttern beträgt je nach Auftragslage 1-2 Wochen. Bitte Lagerbestände bei Bedarf von größeren Stückzahlen anfragen.},{USECASE=Anwendungsfall anzeigen}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
LINA
明細表
Size
ⁿ/ₐ
Weight
[kg]
Ø D1 h11
[mm]
D2
[mm]
L
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
G1
ⁿ/ₐ
G2
ⁿ/ₐ
W
[°]
Number of loading circuits
ⁿ/ₐ
basic dynamic load rating according to DIN69051 part 4 draft 1978
[kN]
basic dynamic load rating according to DIN69051 part 4 draft 1989
[kN]
static load rating
[kN]
Article number
ⁿ/ₐ
Customs tariff number
ⁿ/ₐ
Standard delivery time
ⁿ/ₐ
KGM-E-1605-RH-0
KGM-E-1605-RH
0.14
32
3.2
42
12
3
-
M26x1.5
-
-
3
12.5
9.3
13.1
00021822
84821090
The current delivery time...
KGM-E-2005-RH-0
KGM-E-2005-RH
0.15
38
8.0
45
14
8
8
M35x1.5
M6
90
3
14.0
10.5
16.6
00000062
84821090
The current delivery time...
KGM-E-2505-RH-0
KGM-E-2505-RH
0.15
43
8.0
60
19
15
10
M40x1.5
M6
90
3
15.0
12.3
22.5
84821090
The current delivery time...
KGM-E-2510-RH-0
KGM-E-2510-RH
0.40
43
8.0
74
19
16
16
M40x1.5
M6
180
0
17.5
13.2
25.3
00000063
84821090
The current delivery time...
KGM-E-3205-RH-0
KGM-E-3205-RH
0.30
52
8.0
63
19
15
10
M48x1.5
M6
90
5
24.0
21.5
49.3
00001104
84821090
The current delivery time...
KGM-E-3210-RH-0
KGM-E-3210-RH
0.70
54
8.0
78
19
8
8
M48x1.5
M6
90
3
44.0
33.4
54.5
00000065
84821090
The current delivery time...
KGM-E-4005-RH-0
KGM-E-4005-RH
0.70
60
8.0
63
19
15
10
M56x1.5
M8x1
90
5
26.0
23.8
63.1
00006179
84821090
The current delivery time...
KGM-E-4010-RH-0
KGM-E-4010-RH
0.70
65
8.0
84
24
15
8
M60x2
M8x1
90
3
50.0
38.0
69.1
84821090
The current delivery time...
KGM-E-5010-RH-0
KGM-E-5010-RH
1.50
78
8.0
111
29
15
8
M72x2
M8x1
90
5
78.0
68.7
155.8
00000067
84821090
The current delivery time...
Previews
3D
尺寸
2D
Additional Information
No related equipment available
產品目錄供應商定位元
選擇一個國家查看當地辦事處