您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
Nederlands
polski
English
QA認證資訊
目錄: Neff Gewindetriebe
Created: 19.10.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Neff Gewindetriebe
Ready-to-install Red Brass Flange Nut - TGM-EFM
Neff Gewindetriebe
Trapezoidal Screw Drives TGT
Trapezoidal Nuts TGM
Powered by
CAD模型選擇
{neff_gwtr/trapezgewinde/trapezgewindemuttern/efm.prj},{NB=EFM-Tr36x3-RH-0},{TYP=EFM-Tr36x3},{THR=Tr36x3},{THRX=36x3},{COGX=20.99},{COGY=0.00},{COGZ=0.00},{STEIGR=0.000},{STEIGRX=0, 'Rechtssteigend', 1, 'Linkssteigend'},{GW=0.60},{SPINDEL=36x3},{D1=45},{D4=70},{D5=58},{D6=7.0},{L1=59},{L2=16},{L3=10},{MASSE=0.60},{FLT=2333},{X=25.115},{Y=14.500},{NDM=36},{P=6},{CAM=3.000},{CNSCTN=74153300},{STDDTIME=Die aktuelle Lieferzeit für lagerhaltige Gewindemuttern beträgt je nach Auftragslage 1-2 Wochen. Bitte Lagerbestände bei Bedarf von größeren Stückzahlen anfragen.},{USECASE=Anwendungsfall anzeigen}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
type
ⁿ/ₐ
Weight
[kg]
Ø D1h9
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
Mass
[kg]
Surface bearing percentage
[mm2]
Article number
ⁿ/ₐ
Customs tariff number
ⁿ/ₐ
Standard delivery time
ⁿ/ₐ
EFM-Tr12x3-RH-0
EFM-Tr12x3
0.21
24
40
32
6.0
28
12
10
0.11
327
6287
74153300
The current delivery time...
EFM-Tr12x6-P3-RH-0
EFM-Tr12x6-P3
0.21
24
40
32
6.0
28
12
10
0.11
327
0
74153300
The current delivery time...
EFM-Tr14x4-RH-0
EFM-Tr14x4
0.20
28
48
38
6.0
35
12
8
0.2
466
3671
74153300
The current delivery time...
EFM-Tr16x2-RH-0
EFM-Tr16x2
0.25
28
48
38
6.0
44
12
8
0.25
691
0
74153300
The current delivery time...
EFM-Tr16x4-RH-0
EFM-Tr16x4
0.25
28
48
38
6.0
44
12
8
0.25
691
295
74153300
The current delivery time...
EFM-Tr16x8-P4-RH-0
EFM-Tr16x8-P4
0.24
28
48
38
6.0
44
12
8
0.25
691
14267
74153300
The current delivery time...
EFM-Tr18x4-RH-0
EFM-Tr18x4
0.24
28
48
38
6.0
44
12
8
0.25
790
297
74153300
The current delivery time...
EFM-Tr18x8-P4-RH-0
EFM-Tr18x8-P4
0.24
28
48
38
6.0
44
12
8
0.25
790
7118
74153300
The current delivery time...
EFM-Tr20x2-RH-0
EFM-Tr20x2
0.30
32
55
45
7.0
44
12
8
0.30
960
0
74153300
The current delivery time...
EFM-Tr20x4-RH-0
EFM-Tr20x4
0.30
32
55
45
7.0
44
12
8
0.30
889
299
74153300
The current delivery time...
EFM-Tr20x6-RH-0
EFM-Tr20x6
0.30
32
55
45
7.0
44
12
8
0.30
819
0
74153300
The current delivery time...
EFM-Tr20x8-P4-RH-0
EFM-Tr20x8-P4
0.30
32
55
45
7.0
44
12
8
0.30
889
2737
74153300
The current delivery time...
EFM-Tr20x16-P8-RH-0
EFM-Tr20x16-P8
0.30
32
55
45
7.0
44
12
8
0.30
930
7438
74153300
The current delivery time...
EFM-Tr22x5-RH-0
EFM-Tr22x5
0.28
32
55
45
7.0
44
12
8
0.3
951
2738
74153300
The current delivery time...
EFM-Tr24x5-RH-0
EFM-Tr24x5
0.30
32
55
45
7.0
44
12
8
0.30
1049
301
74153300
The current delivery time...
EFM-Tr24x10-P5-RH-0
EFM-Tr24x10-P5
0.26
32
55
45
7.0
44
12
8
0.30
1049
4068
74153300
The current delivery time...
EFM-Tr26x5-RH-0
EFM-Tr26x5
0.25
38
62
50
7.0
46
14
8
0.40
1202
9549
74153300
The current delivery time...
EFM-Tr26x6-RH-0
EFM-Tr26x6
0.25
38
62
50
7.0
46
14
8
0.40
1162
0
74153300
The current delivery time...
EFM-Tr28x5-RH-0
EFM-Tr28x5
0.40
38
62
50
7.0
46
14
8
0.40
1304
2899
74153300
The current delivery time...
EFM-Tr30x3-RH-0
EFM-Tr30x3
0.40
38
62
50
7.0
46
14
8
0.40
1491
0
74153300
The current delivery time...
EFM-Tr30x6-RH-0
EFM-Tr30x6
0.40
38
62
50
7.0
46
14
8
0.40
1365
303
74153300
The current delivery time...
EFM-Tr30x12-P6-RH-0
EFM-Tr30x12-P6
0.40
38
62
50
7.0
46
14
8
0.40
1365
5936
74153300
The current delivery time...
EFM-Tr32x6-RH-0
EFM-Tr32x6
0.60
45
70
58
7.0
54
16
10
0.6
1739
0
74153300
The current delivery time...
EFM-Tr36x3-RH-0
EFM-Tr36x3
0.60
45
70
58
7.0
59
16
10
0.60
2333
0
74153300
The current delivery time...
EFM-Tr36x6-RH-0
EFM-Tr36x6
0.60
45
70
58
7.0
59
16
10
0.60
2173
305
74153300
The current delivery time...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
Additional Information
No related equipment available
產品目錄供應商定位元
選擇一個國家查看當地辦事處