您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
Nederlands
polski
English
QA認證資訊
目錄: Neff Gewindetriebe
Created: 19.10.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Neff Gewindetriebe
Short Steel Nut - TGM-KSM
Neff Gewindetriebe
Trapezoidal Screw Drives TGT
Trapezoidal Nuts TGM
Powered by
CAD模型選擇
{neff_gwtr/trapezgewinde/trapezgewindemuttern/ksm.prj},{NB=KSM-Tr30x12-P6-RH-0},{TYP=KSM-Tr30x12-P6},{THR=Tr30x12 P6},{COGX=30.00},{COGY=0.00},{COGZ=0.00},{STEIGR=0.000},{STEIGRX=0, 'Rechtssteigend', 1, 'Linkssteigend'},{SPINDEL=30x12P6},{NDM=30},{KDM=26.547},{P=6},{E=60},{C=45},{GW=0.790},{MASSE=0.79},{FLT=1457},{CNSCTN=73181699},{STDDTIME=Die aktuelle Lieferzeit für lagerhaltige Gewindemuttern beträgt je nach Auftragslage 1-2 Wochen. Bitte Lagerbestände bei Bedarf von größeren Stückzahlen anfragen.},{USECASE=Anwendungsfall anzeigen}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Type
ⁿ/ₐ
E
[mm]
C
[mm]
Weight
[kg]
Mass
[kg]
Surface bearing percentage
[mm2]
Article number
ⁿ/ₐ
Customs tariff number
ⁿ/ₐ
Standard delivery time
ⁿ/ₐ
KSM-Tr10x2-RH-0
KSM-Tr10x2
22
15
0.037
0.037
161
170
73181699
The current delivery time...
KSM-Tr10x3-RH-0
KSM-Tr10x3
22
15
0.036
0.036
154
172
73181699
The current delivery time...
KSM-Tr12x3-RH-0
KSM-Tr12x3
26
18
0.064
0.064
227
174
73181699
The current delivery time...
KSM-Tr14x3-RH-0
KSM-Tr14x3
30
21
0.960
0.96
314
176
73181699
The current delivery time...
KSM-Tr14x4-RH-0
KSM-Tr14x4
30
21
0.960
0.96
305
178
73181699
The current delivery time...
KSM-Tr16x4-RH-0
KSM-Tr16x4
36
24
0.160
0.16
405
180
73181699
The current delivery time...
KSM-Tr18x4-RH-0
KSM-Tr18x4
40
27
0.220
0.22
519
182
73181699
The current delivery time...
KSM-Tr20x4-RH-0
KSM-Tr20x4
45
30
0.310
0.31
647
184
73181699
The current delivery time...
KSM-Tr22x5-RH-0
KSM-Tr22x5
45
33
0.330
0.33
773
186
73181699
The current delivery time...
KSM-Tr24x5-RH-0
KSM-Tr24x5
50
36
0.450
0.45
927
188
73181699
The current delivery time...
KSM-Tr26x5-RH-0
KSM-Tr26x5
50
39
0.470
0.47
1096
190
73181699
The current delivery time...
KSM-Tr28x5-RH-0
KSM-Tr28x5
60
42
0.760
0.76
1280
192
73181699
The current delivery time...
KSM-Tr30x6-RH-0
KSM-Tr30x6
60
45
0.790
0.79
1457
194
73181699
The current delivery time...
KSM-Tr30x12-P6-RH-0
KSM-Tr30x12-P6
60
45
0.790
0.79
1457
0
73181699
The current delivery time...
KSM-Tr32x6-RH-0
KSM-Tr32x6
60
48
0.810
0.81
1667
196
73181699
The current delivery time...
KSM-Tr36x6-RH-0
KSM-Tr36x6
75
54
1.500
1.5
2130
198
73181699
The current delivery time...
KSM-Tr40x7-RH-0
KSM-Tr40x7
80
60
1.900
1.9
2618
200
73181699
The current delivery time...
KSM-Tr40x14-P7-RH-0
KSM-Tr40x14-P7
80
60
1.900
1.9
2618
0
73181699
The current delivery time...
KSM-Tr44x7-RH-0
KSM-Tr44x7
80
66
2.700
2.7
3191
202
73181699
The current delivery time...
KSM-Tr48x8-RH-0
KSM-Tr48x8
90
72
2.900
2.9
3788
204
73181699
The current delivery time...
KSM-Tr50x8-RH-0
KSM-Tr50x8
90
75
2.700
2.7
4122
206
73181699
The current delivery time...
KSM-Tr60x9-RH-0
KSM-Tr60x9
100
90
3.700
3.7
5960
208
73181699
The current delivery time...
KSM-Tr60x12-RH-0
KSM-Tr60x12
100
90
3.700
3.7
5960
0
73181699
The current delivery time...
KSM-Tr60x24-P12-RH-0
KSM-Tr60x24-P12
100
90
3.700
3.7
5960
0
73181699
The current delivery time...
KSM-Tr70x10-RH-0
KSM-Tr70x10
110
105
4.900
4.9
7650
210
73181699
The current delivery time...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
Additional Information
No related equipment available
產品目錄供應商定位元
選擇一個國家查看當地辦事處