您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
Nederlands
polski
English
QA認證資訊
目錄: Neff Gewindetriebe
Created: 19.10.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Neff Gewindetriebe
Safety Nut - centric sided, long optical monitoring - TGM-SZ3
Neff Gewindetriebe
Trapezoidal Screw Drives TGT
Trapezoidal Nuts TGM
Powered by
CAD模型選擇
{neff_gwtr/trapezgewinde/trapezgewindemuttern/sz3.prj},{NB=SZ3-Tr36x6},{IDNR=},{TYP=SZ3-Tr36x6},{THR=Tr36x6},{THRX=36x6},{SPINDEL=36x6},{DXB=3.0},{TKB=40.5},{D1=45},{D4=58},{D5=7},{D6=70.0},{L1=10},{L2=59},{L5K=102},{L5L=123},{L7=16},{X=5},{MASSEK=0.85},{MASSEL=0.99},{FLT=2173},{NDM=36},{P=6},{FMX=5},{CAM=3.000},{LSZK=38},{LSZL=59},{Y=14.500},{CNSCTN=74153300},{STDDTIME=Die aktuelle Lieferzeit für lagerhaltige Gewindemuttern beträgt je nach Auftragslage 1-2 Wochen. Bitte Lagerbestände bei Bedarf von größeren Stückzahlen anfragen.},{USECASE=Anwendungsfall anzeigen}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Type
ⁿ/ₐ
Ø D1h9
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
L1
[mm]
L2
[mm]
L5 short version
[mm]
L5 long version
[mm]
L7
[mm]
X
[mm]
Mass short
[kg]
Mass long
[kg]
Surface bearing percentage
[mm2]
Customs tariff number
ⁿ/ₐ
Standard delivery time
ⁿ/ₐ
SZ3-Tr12x3
SZ3-Tr12x3
24
32
6
40.0
10
28
50
60
12
4
0.17
0.2
327
74153300
The current delivery time...
SZ3-Tr12x6-P3
SZ3-Tr12x6-P3
24
32
6
40.0
10
28
50
60
12
4
0.17
0.2
327
74153300
The current delivery time...
SZ3-Tr14x4
SZ3-Tr14x4
28
38
6
48.0
8
35
61
74
12
4
0.35
0.41
465
74153300
The current delivery time...
SZ3-Tr16x4
SZ3-Tr16x4
28
38
6
48.0
8
44
76
92
12
4
0.37
0.43
691
74153300
The current delivery time...
SZ3-Tr16x8-P4
SZ3-Tr16x8-P4
28
38
6
48.0
8
44
76
92
12
4
0.37
0.43
691
74153300
The current delivery time...
SZ3-Tr18x4
SZ3-Tr18x4
28
38
6
48.0
8
44
76
92
12
4
0.37
0.43
790
74153300
The current delivery time...
SZ3-Tr18x8-P4
SZ3-Tr18x8-P4
28
38
6
48.0
8
44
76
92
12
4
0.37
0.43
790
74153300
The current delivery time...
SZ3-Tr20x4
SZ3-Tr20x4
32
45
7
55.0
8
44
76
92
12
4
0.44
0.51
889
74153300
The current delivery time...
SZ3-Tr20x8-P4
SZ3-Tr20x8-P4
32
45
7
55.0
8
44
76
92
12
4
0.44
0.51
889
74153300
The current delivery time...
SZ3-Tr20x16-P4
SZ3-Tr20x16-P4
32
45
7
55.0
8
44
76
92
12
4
0.44
0.51
889
74153300
The current delivery time...
SZ3-Tr24x5
SZ3-Tr24x5
32
45
7
55.0
8
44
77
93
12
5
0.45
0.52
1049
74153300
The current delivery time...
SZ3-Tr24x10-P5
SZ3-Tr24x10-P5
32
45
7
55.0
8
44
77
93
12
5
0.45
0.52
1049
74153300
The current delivery time...
SZ3-Tr30x6
SZ3-Tr30x6
38
50
7
62.0
8
46
81
97
14
5
0.55
0.63
1365
74153300
The current delivery time...
SZ3-Tr30x12-P6
SZ3-Tr30x12-P6
38
50
7
62.0
8
46
81
97
14
5
0.55
0.63
1365
74153300
The current delivery time...
SZ3-Tr36x6
SZ3-Tr36x6
45
58
7
70.0
10
59
102
123
16
5
0.85
0.99
2173
74153300
The current delivery time...
SZ3-Tr36x12-P6
SZ3-Tr36x12-P6
45
58
7
70.0
10
59
102
123
16
5
0.85
0.99
2173
74153300
The current delivery time...
SZ3-Tr40x7
SZ3-Tr40x7
63
78
9
95.0
10
73
124
152
16
6
2.53
3.04
2984
74153300
The current delivery time...
SZ3-Tr40x14-P7
SZ3-Tr40x14-P7
63
78
9
95.0
10
73
124
152
16
6
2.53
3.04
2984
74153300
The current delivery time...
SZ3-Tr50x8
SZ3-Tr50x8
72
90
11
110.0
10
97
163
200
18
6
3.89
4.68
5034
74153300
The current delivery time...
SZ3-Tr55x9
SZ3-Tr55x9
72
90
11
110.0
10
97
164
201
18
8
3.8
4.5
5497
74153300
The current delivery time...
SZ3-Tr60x9
SZ3-Tr60x9
85
105
11
125.0
10
99
168
205
20
8
5.5
6.57
6172
74153300
The current delivery time...
SZ3-Tr60x12
SZ3-Tr60x12
85
105
11
125.0
10
99
168
205
20
9
5.5
6.57
6172
74153300
The current delivery time...
SZ3-Tr60x24-P12
SZ3-Tr60x24-P12
85
105
11
125.0
10
99
168
205
20
9
5.5
6.57
6172
74153300
The current delivery time...
SZ3-Tr70x10
SZ3-Tr70x10
95
140
17
180.0
16
100
170
208
30
9
9.88
11.15
7267
74153300
The current delivery time...
SZ3-Tr70x12
SZ3-Tr70x12
95
140
17
180.0
16
100
170
208
30
9
9.88
11.15
7267
74153300
The current delivery time...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
Additional Information
No related equipment available
產品目錄供應商定位元
選擇一個國家查看當地辦事處